Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A 10-TU1065G-20 |
Color |
N/A Green |
Media |
N/A Air Water |
Fluid Type |
N/A Air Water |
Length |
N/A 20 m |
Operating Pressure at Room Temperature |
N/A 116 psi |
Tube Inside Diameter |
N/A 0.256 in6.5 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.394 in10 mm |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 3.02 lb |