COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TPS1208B-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TPS1208B-20

Color

N/A Black

Media

N/A Air Nitrogen Water

Fluid Type

N/A Air Nitrogen Gas Pure Water

Shore D Hardness

N/A 54 duro

Length

N/A 20 m

Minimum Bend Radius

N/A 40 mm

Operating Pressure at Room Temperature

N/A 102 psi

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A Clean Room General Purpose Air/Water

Weight

N/A 3.52 lb