COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TIV11YR-153 3/8" Orange
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIV11YR-153

Color

N/A Red

Fluid Type

N/A Air

Material Specification

N/A D.O.T. FMVSS571.106 Performance requirements of SAE J1131 and SAE J2494 SAE J844 Type “A” or “B”

Operating Temperature [Max]

N/A 200 ºF

Minimum Bend Radius

N/A 38.1 mm

Operating Temperature [Min]

N/A -40 ºF

Operating Pressure at Room Temperature

N/A 150 psi

Tube Material

N/A Nylon (Polyamide)

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A Air Brake General Purpose Air