COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TPH1209BU-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TPH1209BU-100

Color

N/A Blue

Fluid Type

N/A Air Nitrogen Gas Pure Water

Shore D Hardness

N/A 90 duro

Length

N/A 100 m

Operating Medium

N/A Air Nitrogen Water

Tube Inside Diameter

N/A 0.354 in9 mm

Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A Clean Room General Purpose Air/Water