COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TUZ0805G-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUZ0805G-100

Color

N/A Green

Fluid Type

N/A Air

Length

N/A 100 m

Operating Temperature [Max]

N/A 104 ºF

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A General Purpose Air Wear Resistance

Weight

N/A 8.600 lb