COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TUZ0604W-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUZ0604W-100

Color

N/A White

Fluid Type

N/A Air

Length

N/A 100 m

Operating Temperature [Max]

N/A 104 ºF

Minimum Bend Radius

N/A 15 mm

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A General Purpose Air Wear Resistance