Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRE-1.50-SS |
Series |
N/A UTRE |
Axial Dynamic Load Capacity |
N/A 282 lbf |
Axial Static Load Capacity |
N/A 58 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 0.4800 in |
Eccentric Stud Diameter |
N/A 0.6250 in |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946108074 |
Operating Temperature Range |
N/A 250 ºF |
Point Diameter |
N/A 1.2500 in |
Radial Dynamic Load Capacity |
N/A 786 lbf |
Radial Static Load Capacity |
N/A 467 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A U-Groove |
Roller Width |
N/A 0.7510 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.4370 in |
Stud Length |
N/A 1.0000 in |
Thread Size |
N/A 7/16-20 |
Weight |
N/A 0.33 lb |
Width to Groove Center |
N/A 0.4100 in |
Features & Benefits |
N/A
|