Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRE-6.00-SS |
Series |
N/A UTRE |
Axial Dynamic Load Capacity |
N/A 13310 lbf |
Axial Static Load Capacity |
N/A 32100 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Eccentric Bushing Length |
N/A 2.1300 in |
Eccentric Stud Diameter |
N/A 2.6250 in |
Eccentricity |
N/A 0.060 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946108258 |
Operating Temperature Range |
N/A 250 ºF |
Point Diameter |
N/A 5.0000 in |
Radial Dynamic Load Capacity |
N/A 35870 lbf |
Radial Static Load Capacity |
N/A 58400 lbf |
Roller Diameter |
N/A 5.9380 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A U-Groove |
Roller Width |
N/A 2.9400 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 4.5000 in |
Thread Size |
N/A 2-12 |
Weight |
N/A 23.220 lb |
Width to Groove Center |
N/A 1.5000 in |
Features & Benefits |
N/A
|