COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
WGR-2.937-G Wire Guide Roller Stud Style
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A WGR-2.937-G

Series

N/A WGR

Axial Dynamic Load Capacity

N/A 2076 lbf

Axial Static Load Capacity

N/A 753 lbf

Bearing Element

N/A Balls - Two Rows

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 841946109224

Operating Temperature Range

N/A 250 ºF

Point Diameter

N/A 2.5000 in

Radial Dynamic Load Capacity

N/A 4661 lbf

Radial Static Load Capacity

N/A 3012 lbf

Roller Diameter

N/A 2.9375 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Wire Guide

Roller Width

N/A 1.6300 in

Seal Type

N/A Rubber Lip

Stud Diameter

N/A 0.8750 in

Stud Length

N/A 2.0000 in

Thread Length

N/A 1.1300 in

Thread Size

N/A 7/8-14

Weight

N/A 3 lb

Width to Groove Center

N/A 0.8750 in

Features & Benefits

Features & Benefits

N/A Wire Guide Rollers are designed to operate as wire straightening and cable guides.