COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AD08-CP-P Cover Plate
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A DD05TPAB4S

Prop 65

N/A Yes

Height

N/A 1 in

Material

N/A Ductile Iron

Maximum Pressure

N/A 5000 psi

Port Configuration

N/A A & B Ports

Port Location

N/A End

Ports

N/A Society of Automotive Engineers (SAE) 4

Valve Pattern

N/A Size D08

Features & Benefits

Features & Benefits

N/A SAE O-ring port recommended over NPT port to promote a leak-free connection.