Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A K12-SS |
Bushing Bore Range |
N/A 0.5000 to 1.2500 in |
Bushing Size |
N/A TLB-1210 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3125 in |
UPC Code |
N/A 841946114662 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 2.8750 in |
Overall Length |
N/A 0.8750 in |
Pilot Diameter |
N/A 2.5000 in |
Weight |
N/A 1.642 lb |