Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A K20-SS |
Bushing Bore Range |
N/A 0.7500 to 2.0000 in |
Bushing Size |
N/A TLB-2012 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3125 in |
UPC Code |
N/A 841946114686 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 3.75 in |
Overall Length |
N/A 1.0000 in |
Pilot Diameter |
N/A 3.4380 in |
Weight |
N/A 3.192 lb |