Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A K25-SS |
Bushing Bore Range |
N/A 1.0000 to 2.5000 in |
Bushing Size |
N/A TLB-2517 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3750 in |
UPC Code |
N/A 841946114693 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 4.7500 in |
Overall Length |
N/A 1.5000 in |
Pilot Diameter |
N/A 4.3750 in |
Weight |
N/A 7.682 lb |