COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A K30-SS

Bushing Bore Range

N/A 1.4375 to 3.0000 in

Bushing Size

N/A TLB-3020

Finish

N/A Precision Machined

Flange Thickness

N/A 0.3750 in

UPC Code

N/A 841946114709

Material

N/A 300 Stainless Steel

Prop 65

N/A Yes

Outside Diameter

N/A 5.5000 in

Overall Length

N/A 1.6250 in

Pilot Diameter

N/A 5.1250 in

Weight

N/A 11.157 lb