Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A XTH30-SS |
Bushing Bore Range |
N/A 1.4375 to 3.0000 in |
Bushing Size |
N/A XTB30 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3750 in |
Flange Type |
N/A Flanged |
UPC Code |
N/A 841946121820 |
Material |
N/A 300 Series Stainless Steel |
Mounting Type |
N/A Conventional |
Number of Bolt Holes |
N/A 4 |
Outside Diameter |
N/A 6.00 in |
Overall Length |
N/A 1.2500 in |
Pilot Diameter |
N/A 5.7500 in |
Screw Thread Size |
N/A 7/16 in |
Weight |
N/A 10.214 lb |