COMPANY HEADER
Print Back
Nidec Chiller/Cooling Tower Motors
Unit of Measure
Items Nidec Chiller/Cooling Tower Motors
05655634
Nidec 3 Horsepower (hp) Power Chiller/Cooling Tower Motor
Nidec Logo
06560773
Nidec 10 Horsepower (hp) Power Chiller/Cooling Tower Motor
Nidec Logo
06560795
Nidec 5 Horsepower (hp) Power Chiller/Cooling Tower Motor
Description N/A 3 HP 1765 & 1455 RPM HW3V2E2 230/460 N/A 10 HP 1760 & 1445 RPM HVW10V2E6 230/460 & 190/380 V 60 & 50 HZ 215T N/A 5 HP 1170 & 965 RPM HVW5V3E6 230/460 & 190/380 V 60 & 50 HZ 215T
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A HW3V2E2 N/A HVW10V2E6 N/A HVW5V3E6
Base Speed N/A 1455 rpm1765 rpm N/A 1445 rpm1760 rpm N/A 1170 rpm965 rpm
Motor Power N/A 3 hp N/A 10 hp N/A 5 hp
Duty/Condition Type N/A Continuous Duty N/A N/A
Enclosure Type N/A TEFC (Totally Enclosed Fan Cooled) N/A TEAO (Totally Enclosed Air Over) N/A TEAO (Totally Enclosed Air Over)
Frame Material N/A Cast Iron
Frame Size N/A 182T N/A 215T N/A 215T
Frequency Rating N/A 50 Hz60 Hz N/A 60 Hz N/A 60 Hz
Full Load Current N/A N/A 11.90 A23.80 A N/A 14.00 A7.00 A
Full Load Efficiency N/A N/A 91.70 % N/A 90.2 %
Harmonization Code N/A 8501.52.4000 N/A N/A
Insulation Class N/A N/A F N/A F
Ingress Protection Rating N/A N/A Ingress Protection (IP55) N/A Ingress Protection (IP55)
Phase N/A 3
Number of Poles N/A 4 N/A 4 N/A 6
Motor Supply Voltage N/A 190 V230 V380 V460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Overall Length (C-Dimension) N/A N/A 17.00 in N/A 17.00 in
Service Factor N/A N/A 1.15 N/A 1.15
Synchronous Speed N/A 1800 rpm N/A 1800 rpm N/A 1200 rpm
Weight N/A 100.00 lb N/A 175.00 lb N/A 175.00 lb