COMPANY HEADER
Print Back
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
Unit of Measure
Items RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
00093812
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing (00093812)
00094020
RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing
RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing (02462144)
00094070
RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing
RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing (00101518)
00094081
RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing
RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing (00101518)
00094084
RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing
Description N/A
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A B542DDFS464 N/A MB542DDFS464 N/A MKP5AFS464 N/A MKP10AFS464 N/A MKP12AFS464
UPC Code N/A 637400551193 N/A 637400552657 N/A 637400553388 N/A 637400552817 N/A 637400552831
Series N/A B500 N/A MB500 N/A MKP A N/A MKP A N/A MKP A
Prop 65 N/A Yes
Axial Static Load Capacity N/A 5950 lbf N/A 5950 lbf N/A 2190 lbf N/A 6700 lbf N/A 8790 lbf
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A Ball Bearing
Bore Diameter N/A 1.31 in N/A 1.31 in N/A 0.31 in N/A 0.63 in N/A 0.75 in
Bore Type N/A Round
Cage Material N/A No Cage
Closure Type N/A Sealed N/A Double Sealed N/A Double Sealed N/A Double Sealed N/A Double Sealed
Dynamic Load Capacity N/A 5950 lbf N/A 5950 lbf N/A 2190 lbf N/A 6700 lbf N/A 8790 lbf
ECCN N/A 2A001
Harmonization Code N/A
Fillet Radius N/A 0.38 mm N/A 0.015 in N/A N/A N/A
Finish/Coating N/A Cadmium N/A Steel N/A Cadmium N/A Cadmium N/A Cadmium
Inner Ring Width N/A 0.281 in N/A 0.281 in N/A 0.297 in N/A 0.406 in N/A 0.437 in
Internal Clearance N/A C0
Maximum Misalignment N/A
Maximum Speed N/A 500 rpm
Outer Ring Width N/A 0.25 in N/A 0.25 in N/A 0.234 in N/A 0.344 in N/A 0.375 in
Outside Diameter N/A 1.75 in N/A 1.75 in N/A 0.81 in N/A 1.38 in N/A 1.63 in
Outside Ring Shape N/A Straight
Overall Width N/A 0.281 in N/A 0.281 in N/A 0.297 in N/A 0.406 in N/A 0.437 in
Precision Rating N/A Not Rated
Radial Dynamic Load Capacity N/A 5950 lbf N/A 5950 lbf N/A 2190 lbf N/A 6700 lbf N/A 8790 lbf
Radial Static Load Capacity N/A 5950 lbf N/A 5950 lbf N/A 2190 lbf N/A 6700 lbf N/A 8790 lbf
Number of Rows N/A 1
Fill Slot N/A Non-Fill Slot
Seal Type N/A
Snap Ring Included N/A Without Snap Ring
Standards Met N/A Society of Automotive Engineers (SAE-AS27646) N/A Society of Automotive Engineers (SAE-AS24128) N/A Society of Automotive Engineers (SAE-AS27641) N/A Society of Automotive Engineers (SAE-AS27641) N/A Society of Automotive Engineers (SAE-AS27641)
Static Load Capacity N/A 5950 lbf N/A 5950 lbf N/A 2190 lbf N/A 6700 lbf N/A 8790 lbf
Weight N/A 0.09 lb N/A 0.09 lb N/A 0.02 lb N/A 0.08 lb N/A 0.130 lb
Applications N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances.