COMPANY HEADER
Print Back
NTN AN and KM Series Bearing Locknuts
Unit of Measure
Items NTN AN and KM Series Bearing Locknuts
00554086
NTN AN Series 3.7402 Inch (in) Face Diameter Bearing Locknut
NTN AN and KM Series Bearing Locknuts
04228035
NTN AN Series 4.0157 Inch (in) Face Diameter Bearing Locknut
NTN AN and KM Series Bearing Locknuts
02194256
NTN AN Series 4.2520 Inch (in) Face Diameter Bearing Locknut
NTN AN and KM Series Bearing Locknuts
04532333
NTN AN Series 6.1880 Inch (in) Face Diameter Bearing Locknut
NTN AN and KM Series Bearing Locknuts
02194254
NTN AN Series 3.5433 Inch (in) Face Diameter Bearing Locknut
Description N/A AN16 N/A AN17 Locknut N/A AN18 N/A AN26 Locknut N/A AN15
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A AN16 N/A AN17 N/A AN18 N/A AN26 N/A AN15
Series N/A AN
Face Diameter N/A 3.7402 in N/A 4.0157 in N/A 4.2520 in N/A 6.1880 in N/A 3.5433 in
Locknut Type N/A For Lock Washer
Lock Washer or Locking Device Part Number N/A AW16 N/A AW17 N/A AW18 N/A AW26 N/A AW15
Material N/A Steel
Outside Diameter N/A 4.1339 in N/A 4.3307 in N/A 4.7244 in N/A 6.7550 in N/A 3.8583 in
Overall Nut Width N/A 0.5906 in N/A 0.6299 in N/A 0.6299 in N/A 0.8850 in N/A 0.5118 in
Slot Depth N/A 0.1378 in N/A 0.1378 in N/A 0.1575 in N/A 0.2600 in N/A 0.1378 in
Slot Width N/A 0.3150 in N/A 0.3150 in N/A 0.3937 in N/A 0.6100 in N/A 0.3150 in
Thread Size N/A 3.1370-12 N/A 3.3400-12 N/A 3.5270-12 N/A 5.1060-12 N/A 2.9330-12
Weight N/A 0.78 lb N/A 1.06 lb N/A 1.31 lb N/A 2.69 lb N/A 0.78 lb