COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut (00320874)
Unit of Measure
Items Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut (00320874)
00320874
Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut
Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut (04067757)
04067757
Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut
Brennan 3/8 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut (02480076)
02480076
Brennan 3/8 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut
Brennan 1/2 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut (04067758)
04067758
Brennan 1/2 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut
Brennan 3/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut (02480077)
02480077
Brennan 3/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut
Description N/A
Brands N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0306-N-04 N/A 0306-N-04-SS N/A 0306-N-06-SS N/A 0306-N-08-SS N/A 0306-N-12-SS
Prop 65 N/A Yes
Adapter Type N/A Narrow Bulkhead Lock Nut
End 1 Size N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
End 1 Style N/A O-Ring Boss
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 7/16-20 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12
Material N/A Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel
Weight N/A 0.03 lb N/A 0.01 lb N/A 0.01 lb N/A N/A 0.01 lb