COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut (00318010)
Unit of Measure
Items Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut (00318010)
00318010
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut (00318013)
00318013
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut
Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut (00318019)
00318019
Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut
Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut (00318025)
00318025
Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut
Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut (00318030)
00318030
Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0302-04 N/A 0302-05 N/A 0302-08 N/A 0302-12 N/A 0302-16
Prop 65 N/A Yes
Adapter Type N/A Short Nut
End 1 Size N/A 1/4 in N/A 5/16 in N/A 1/2 in N/A 3/4 in N/A 1 in
End 1 Style N/A Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 7/16-20 N/A 1/2-20 N/A 3/4-16 N/A 1-1/16-12 N/A 1-5/16-12
Material N/A Steel
Weight N/A 0.02 lb N/A 0.03 lb N/A 0.06 lb N/A 0.18 lb N/A 0.250 lb