COMPANY HEADER
Print Back
Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
Unit of Measure
Items Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
01366006
Climax Metal CC Series 1.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
00243573
Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
00243578
Climax Metal CC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
00243580
Climax Metal CC Series 2.3750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway
Climax Metal 2CC Series 2.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling (03363721)
02393063
Climax Metal CC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway
Description N/A CC-087-087-KW Clamp Coupling N/A CC-050-050-KW Clamp Coupling N/A CC-125-125-KW Clamp Coupling N/A CC-137-137-KW Clamp Coupling N/A CC-112-112-KW Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A CC-087-087-KW N/A CC-050-050-KW N/A CC-125-125-KW N/A CC-137-137-KW N/A CC-112-112-KW
Series N/A CC
Bore - Side 1 N/A 0.8750 in N/A 0.5000 in N/A 1.2500 in N/A 1.3750 in N/A 1.1250 in
Bore - Side 2 N/A 0.8750 in N/A 0.5000 in N/A 1.2500 in N/A 1.3750 in N/A 1.1250 in
Finish N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A One-Piece Clamp with Keyway
Harmonization Code N/A 8483.60.8000
Keyway - Side 1 N/A 0.1890 in N/A 0.1260 in N/A 0.2510 in N/A 0.3140 in N/A 0.2510 in
Keyway - Side 2 N/A 0.9640 in N/A 0.5600 in N/A 1.3670 in N/A 1.5180 in N/A 1.2410 in
UPC Code N/A
Outside Diameter N/A 1.8750 in N/A 1.25 in N/A 2.2500 in N/A 2.3750 in N/A 2.1250 in
Overall Length N/A 2.8750 in N/A 1.8750 in N/A 3.3750 in N/A 3.6250 in N/A 3.2500 in
Screw Thread Size N/A 1/4-28 x 5/8 in N/A 8-32 x 1/2 in N/A 1/4-28 x 3/4 in N/A 1/4-28 x 3/4 in N/A 1/4-28 x 3/4 in
Screw Type N/A Hex Socket Cap Screw
Weight N/A 1.59 lb N/A 0.48 lb N/A 2.40 lb N/A 2.79 lb N/A 2.17 lb