COMPANY HEADER
Print Back
Climax Metal CC Series One-Piece Recessed Screw Clamping Couplings
Unit of Measure
Items Climax Metal CC Series One-Piece Recessed Screw Clamping Couplings
00243412
Climax Metal CC Series 0.8125 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling
Climax Metal CC Series One-Piece Recessed Screw Clamping Couplings
00243417
Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling
Climax Metal CC Series One-Piece Recessed Screw Clamping Couplings
00243421
Climax Metal CC Series 1.0625 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling
Climax Metal CC Series One-Piece Recessed Screw Clamping Couplings
00243426
Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling
Climax Metal CC Series One-Piece Recessed Screw Clamping Couplings
00243430
Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling
Description N/A CC-025-025 Clamp-Type Shaft Coupling N/A CC-037-025 Clamp-Type Shaft Coupling N/A CC-037-037 Clamp-Type Shaft Coupling N/A CC-050-037 Clamp-Type Shaft Coupling N/A CC-050-050 Clamp-Type Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A CC-025-025 N/A CC-037-025 N/A CC-037-037 N/A CC-050-037 N/A CC-050-050
Series N/A CC
Bore - Side 1 N/A 0.2500 in N/A 0.3750 in N/A 0.3750 in N/A 0.5000 in N/A 0.5000 in
Bore - Side 2 N/A 0.2500 in N/A 0.2500 in N/A 0.3750 in N/A 0.3750 in N/A 0.5000 in
Finish N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Coupling Type N/A One-Piece Clamp without Keyway
Harmonization Code N/A 8483.60.8000
UPC Code N/A
Outside Diameter N/A 0.8125 in N/A 1.0625 in N/A 1.0625 in N/A 1.25 in N/A 1.25 in
Overall Length N/A 1.2500 in N/A 1.6250 in N/A 1.6250 in N/A 1.8750 in N/A 1.8750 in
Screw Thread Size N/A 4-40 x 3/8 in N/A 6-32 x 1/2 in N/A 6-32 x 3/8 in N/A 8-32 x 1/2 in N/A 8-32 x 1/2 in
Screw Type N/A Hex Socket Cap Screw
Weight N/A 0.14 lb N/A 0.32 lb N/A 0.310 lb N/A 0.51 lb N/A 0.48 lb