COMPANY HEADER
Print Back
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
Unit of Measure
Items Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
06634660
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
05189316
Climax Metal 1.1250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
05189318
Climax Metal 1.3125 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
05189320
Climax Metal 1.5000 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway
Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway (06634660)
05189322
Climax Metal 1.6250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway
Description N/A GSCC-112-112-KW 1.1250" x 1.1250" ID Split N/A GSCC-050-050-KW Rigid Shaft Coupling N/A GSCC-062-062-KW Rigid Shaft Coupling N/A GSCC-075-075-KW Rigid Shaft Coupling N/A GSCC-087-087-KW Rigid Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A GSCC-112-112-KW N/A GSCC-050-050-KW N/A GSCC-062-062-KW N/A GSCC-075-075-KW N/A GSCC-087-087-KW
Series N/A GSCC
Bore - Side 1 N/A 1.1250 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in
Bore - Side 2 N/A 1.1250 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in
Finish N/A Black Oxide
Coupling Material N/A
Coupling Type N/A One-Piece Clamp with Keyway
Harmonization Code N/A 8483.60.8000
Keyway - Side 1 N/A 0.2510 in N/A 0.1260 in N/A 0.1890 in N/A 0.1890 in N/A 0.1890 in
Keyway - Side 2 N/A 1.2410 in N/A 0.5600 in N/A 0.7090 in N/A 0.8370 in N/A 0.9640 in
Material N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 1.8750 in N/A 1.1250 in N/A 1.3125 in N/A 1.50 in N/A 1.6250 in
Overall Length N/A 3.1250 in N/A 1.7500 in N/A 2.0000 in N/A 2.2500 in N/A 2-1/2 in
Screw Material N/A
Screw Thread Size N/A 1/4-28 x 5/8 in N/A 8-32 x 1/2 in N/A 10-32 x 1/2 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in
Screw Type N/A Clamp Screw
Weight N/A