COMPANY HEADER
Print Back
Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling with Keyway (06707812)
Unit of Measure
Items Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Steel Industry Standard Clamping Coupling with Keyway (06707812)
06707774
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 2MISCC Series 45 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling with Keyway (02758527)
02393038
Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 2MISCC Series 45 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling with Keyway (02758527)
06707943
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 2MISCC Series 45 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling with Keyway (02758527)
06707833
Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway
Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway (06199883)
06199883
Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway
Description N/A 2ISCC-050-037KW 0.5000" x 0.3750" ID 2-PC KW N/A 2ISCC125-125SKW Shaft Coupling N/A 2ISCC050-037SKW 0.5000" x 0.3750" N/A 2ISCC175-175SKW 1.7500" x 1.7500" ID N/A G2SCC-150-150KW Rigid Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A 2ISCC-050-037KW N/A 2ISCC125-125SKW N/A 2ISCC050-037SKW N/A 2ISCC175-175SKW N/A G2SCC-150-150KW
Series N/A 2ISCC N/A 2ISCC N/A 2ISCC N/A 2ISCC N/A G2SCC
Bore - Side 1 N/A 0.5000 in N/A 1.2500 in N/A 0.5000 in N/A 1.7500 in N/A 1.5000 in
Bore - Side 2 N/A 0.3750 in N/A 1.2500 in N/A 0.3750 in N/A 1.7500 in N/A 1.5000 in
Finish N/A Black Oxide N/A Plain N/A Plain N/A Plain N/A Black Oxide
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A
Coupling Type N/A Two-Piece Clamp with Keyway
Harmonization Code N/A 8483.60.8000
Keyway - Side 1 N/A 0.1260 in N/A 0.2510 in N/A 0.1260 in N/A 0.3760 in N/A 0.3760 in
Keyway - Side 2 N/A 0.5600 in N/A 1.3670 in N/A 0.4230 in N/A 1.9220 in N/A 1.6690 in
Material N/A N/A N/A N/A N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 1.1250 in N/A 2.0625 in N/A 1.1250 in N/A 3.1250 in N/A 2-5/8 in
Overall Length N/A 1.7500 in N/A 3.2500 in N/A 1.7500 in N/A 4-1/2 in N/A 3.8750 in
Screw Thread Size N/A 8-32 x 1/2 in N/A 1/4-28 x 3/4 in N/A 8-32 x 1/2 in N/A 3/8-24 x 1 in N/A 5/16-24 x 1 in
Screw Type N/A Hex Socket Cap Screw
Weight N/A 5.70 lb N/A 1.78 lb N/A 5.70 lb N/A 102.30 lb N/A