COMPANY HEADER
Print Back
Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling (04171542)
Unit of Measure
Items Climax Metal 2MISCC Series 24 Millimeter (mm) Outside Diameter Metric Two-Piece Stainless Steel Industry Standard Clamping Coupling (04171542)
06707832
Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling (05189333)
05189333
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling (05189333)
05189335
Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling (05189333)
05189337
Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling
Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling (05189333)
05189339
Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling
Description N/A 2ISCC-175-175-S 1.7500" x 1.7500" ID N/A G2SCC-050-050 Rigid Shaft Coupling N/A G2SCC-062-062 Rigid Shaft Coupling N/A G2SCC-075-075 Rigid Shaft Coupling N/A G2SCC-087-087 Rigid Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A 2ISCC-175-175-S N/A G2SCC-050-050 N/A G2SCC-062-062 N/A G2SCC-075-075 N/A G2SCC-087-087
Series N/A 2ISCC N/A G2SCC N/A G2SCC N/A G2SCC N/A G2SCC
Bore - Side 1 N/A 1.7500 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in
Bore - Side 2 N/A 1.7500 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in
Finish N/A Plain N/A Black Oxide N/A Black Oxide N/A Black Oxide N/A Black Oxide
Coupling Material N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A N/A N/A N/A
Coupling Type N/A Two-Piece Clamp without Keyway
Harmonization Code N/A 8483.60.8000
UPC Code N/A
Material N/A N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Steel - American Society for Testing and Materials (ASTM) A108
Outside Diameter N/A 3.1250 in N/A 1.1250 in N/A 1.3125 in N/A 1.50 in N/A 1.6250 in
Overall Length N/A 4-1/2 in N/A 1.7500 in N/A 2.0000 in N/A 2.2500 in N/A 2.2500 in
Screw Material N/A
Screw Thread Size N/A 3/8-24 x 1 in N/A 8-32 x 1/2 in N/A 10-32 x 1/2 in N/A 1/4-28 x 5/8 in N/A 1/4-28 x 5/8 in
Screw Type N/A Hex Socket Cap Screw
Weight N/A 102.30 lb N/A N/A N/A N/A