COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Flareless Bite-Type End Style Compression Cross (01471390)
Unit of Measure
Items Brennan 3/8 Inch (in) Flareless Bite-Type End Style Compression Cross (01471390)
01471390
Brennan 3/8 Inch (in) Flareless Bite-Type End Style Compression Cross
Brennan 1/2 Inch (in) Flareless Bite-Type End Style Compression Cross (01471392)
01471392
Brennan 1/2 Inch (in) Flareless Bite-Type End Style Compression Cross
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A C2650-06-06-06-06-FG N/A C2650-08-08-08-08-FG
Prop 65 N/A Yes
Adapter Type N/A Compression Cross
All Four Ends Style N/A 3/8 in Flareless Bite-Type Compression N/A 1/2 in Flareless Bite-Type Compression
Weight N/A 0.220 lb N/A 0.57 lb