COMPANY HEADER
Print Back
Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00315101)
Unit of Measure
Items Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00315101)
00315101
Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter
Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00315101)
00315064
Brennan 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter
Brennan 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00315101)
00315148
Brennan 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter
Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter (00328048)
00328048
Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Straight Adapter
Brennan 1 x 1 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter (00264688)
00264688
Brennan 1 x 1 Inch (in) Male Flat Face O-Ring End Style Bulkhead Straight Adapter
Description N/A
Brands N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 2700-08-08 N/A 2700-04-04 N/A 2700-16-16 N/A 2706-16-16 N/A FS2700-16-16
Prop 65 N/A Yes
Adapter Type N/A Bulkhead Straight Adapter
Both Ends Gender N/A Male to Male
Both Ends Style N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare N/A Flat Face O-Ring to Flat Face O-Ring
End 1 Size N/A 1/2 in N/A 1/4 in N/A 1 in N/A 1 in N/A 1 in
End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Pipe Rigid N/A Male Flat Face O-Ring
End 1 Thread Type N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A National Pipe Taper Fuel (NPTF) N/A
End 1 Thread Size N/A 3/4-16 N/A 7/16-20 N/A 1-5/16-12 N/A 1-11-1/2 N/A 1-7/16-12
End 2 Size N/A 1/2 in N/A 1/4 in N/A 1 in N/A 1 in N/A 1 in
End 2 Style N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Flat Face O-Ring
End 2 Thread Type N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A
End 2 Thread Size N/A 3/4-16 N/A 7/16-20 N/A 1-5/16-12 N/A 1-5/16-12 N/A
Material N/A Steel
Maximum Operating Pressure N/A 6000 psi N/A 7500 psi N/A 4000 psi N/A 4000 psi N/A 6000 psi
Overall Diameter N/A 1/2 in N/A 1/4 in N/A 1 in N/A 1 in N/A 1 in
Overall Length N/A 2.44 in N/A 2.07 in N/A 3.14 in N/A 3.1 in N/A 2.76 in
Weight N/A 0.210 lb N/A 0.08 lb N/A 0.65 lb N/A 0.65 lb N/A 0.890 lb