COMPANY HEADER
Print Back
Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Stainless Steel Cross (00325258)
Unit of Measure
Items Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Stainless Steel Cross (00325258)
00325258
Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Stainless Steel Cross
Brennan 1/8 x 1/8 x 1/8 x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross (01472437)
01472437
Brennan 1/8 x 1/8 x 1/8 x 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Cross
Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross (00314887)
00314887
Brennan 1/4 x 1/4 x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross
Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross (00314891)
00314891
Brennan 3/8 x 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross
Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross (00314894)
00314894
Brennan 1/2 x 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Stainless Steel Cross
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 5652-08-08-08-08-SS N/A 2650-02-02-02-02-FG N/A 2650-04-04-04-04-SS N/A 2650-06-06-06-06-SS N/A 2650-08-08-08-08-SS
Prop 65 N/A Yes
End 1 Size N/A 1/2 in N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in
End 1 Style N/A Female Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 1/2-14 N/A 5/16-24 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16
End 2 Size N/A 1/2 in N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in
End 2 Style N/A Female Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 1/2-14 N/A 5/16-24 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16
End 3 Size N/A 1/2 in N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in
End 3 Style N/A Female Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare
End 3 Thread Type N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE)
End 3 Thread Size N/A 1/2-14 N/A 5/16-24 N/A 7/16-20 N/A 9/16-18 N/A 3/4-16
End 4 Size N/A 1/2 in N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in
End 4 Style N/A Female Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Joint Industry Council (JIC) 37º Flare
End 4 Thread Type N/A NPTF N/A N/A N/A N/A
End 4 Thread Size N/A 1/2-14 N/A N/A N/A N/A
Material N/A Stainless Steel N/A N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel
Maximum Operating Pressure N/A 6000 psi N/A N/A N/A N/A
Overall Diameter N/A 1/2 in N/A N/A N/A N/A
Overall Length N/A 2.46 in N/A N/A N/A N/A
Weight N/A 0.600 lb N/A 0.01 lb N/A 0.09 lb N/A 0.15 lb N/A 0.310 lb