| Items |
06222036 Smith Bearing 35 Millimeter (mm) Roller Diameter Flat Cam Follower |
03666001 Smith Bearing 40 Millimeter (mm) Roller Diameter Flat Cam Follower |
06222034 Smith Bearing 52 Millimeter (mm) Roller Diameter Flat Cam Follower |
06222037 Smith Bearing 62 Millimeter (mm) Roller Diameter Flat Cam Follower |
06222033 Smith Bearing 72 Millimeter (mm) Roller Diameter Flat Cam Follower |
|||||
| Description | N/A NUKR-35 Metric Needle Bearing Cam Follower | N/A NUKR-40 Bearing | N/A NUKR-52 Metric Needle Bearing Cam Follower | N/A NUKR-62 Metric Needle Bearing Cam Follower | N/A NUKR-72 Metric Needle Bearing Cam Follower | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A NUKR-35 | N/A NUKR-40 | N/A NUKR-52 | N/A NUKR-62 | N/A NUKR-72 | |||||
| Bearing Element | N/A Needle Rollers | |||||||||
| Closure Type | N/A Open | |||||||||
| Radial Dynamic Load Capacity | N/A 23000 lb | N/A 24800 lb | N/A 43500 lb | N/A 59000 lb | N/A 65000 lb | |||||
| Roller Diameter | N/A 35 mm | N/A 40 mm | N/A 52 mm | N/A 62 mm | N/A 72 mm | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 18 mm | N/A 20 mm | N/A 24 mm | N/A 29 mm | N/A 29 mm | |||||
| Stud Diameter | N/A 16 mm | N/A 18 mm | N/A 20 mm | N/A 24 mm | N/A 24 mm | |||||
| Stud Length | N/A 32.50 mm | N/A 36.50 mm | N/A 40.50 mm | N/A 49.50 mm | N/A 49.50 mm | |||||
| Stud Type | N/A Double Row Heavy | |||||||||
| General Information | N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. | |||||||||
|
|
||||||||||