Items |
![]() 01502458 INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower |
![]() 02417888 INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower |
![]() 01373115 INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower |
![]() 00124359 INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower |
![]() 00138211 INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower |
|||||
Description | N/A KRE16-PP Stud Type Track Roller | N/A KR16 Stud Type Track Roller | N/A KR19 Stud Type Track Roller | N/A KR16-PP Stud Type Track Roller | N/A KRV16-PP Stud Type Track Roller | |||||
Supplier Name | N/A INA (Schaeffler) | |||||||||
Manufacturer Part Number | N/A KRE16-PP | N/A KR16 | N/A KR19 | N/A KR16-PP | N/A KRV16-PP | |||||
Bearing Element | N/A Needle Rollers | |||||||||
Closure Type | N/A Sealed | |||||||||
Eccentric Stud Diameter | N/A 9 mm | N/A | N/A | N/A | N/A | |||||
Finish/Coating | N/A Uncoated | |||||||||
Head Type | N/A Slotted Head | |||||||||
Lubrication Hole Location | N/A Head | |||||||||
Maximum Speed | N/A 14000 rpm | N/A 22000 rpm | N/A 20000 rpm | N/A 22000 rpm | N/A 8500 rpm | |||||
Radial Dynamic Load Capacity | N/A 3150 N | N/A 710 lbf | N/A 790 lbf | N/A 710 lbf | N/A 1090 lbf | |||||
Radial Static Load Capacity | N/A 3400 N | N/A 740 lbf | N/A 880 lbf | N/A 740 lbf | N/A 1460 lbf | |||||
Roller Diameter | N/A 16 mm | N/A 16 mm | N/A 19 mm | N/A 16 mm | N/A 16 mm | |||||
Roller Material | N/A | N/A Chrome Steel | N/A | N/A | N/A Chrome Steel | |||||
Roller Shape | N/A Crowned | |||||||||
Roller Width | N/A 11 mm | |||||||||
Stud Diameter | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 6 mm | N/A 6 mm | |||||
Stud Length | N/A 16 mm | N/A 16 mm | N/A 20 mm | N/A 16 mm | N/A 16 mm | |||||
Stud Type | N/A Eccentric | N/A | N/A | N/A | N/A | |||||
Thread Size | N/A M6 | N/A | N/A M8 | N/A | N/A | |||||
Weight | N/A 0.06 lb | N/A 0.07 lb | N/A | N/A 0.06 lb | N/A 0.06 lb | |||||
|