| Items |
00088453 Osborn Load Runners 2.5000 Inch (in) Roller Diameter Flanged Cam Follower |
00088471 Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Cam Follower |
00088500 Osborn Load Runners 7.0000 Inch (in) Roller Diameter Flanged Cam Follower |
02171218 Osborn Load Runners 1.2500 Inch (in) Roller Diameter Flanged Cam Follower |
00088478 Osborn Load Runners 4.0000 Inch (in) Roller Diameter Flanged Cam Follower |
|||||
| Description | N/A FLRE-2-1/2 Idler Roller | N/A FLR-3-1/2 Idler Roller | N/A FLR-7 Idler Roller | N/A FLRE-1-1/4 Idler Roller | N/A FLRE-4 Idler Roller | |||||
| Supplier Name | N/A Osborn Load Runners | |||||||||
| Manufacturer Part Number | N/A FLRE-2-1/2 | N/A FLR-3-1/2 | N/A FLR-7 | N/A FLRE-1-1/4 | N/A FLRE-4 | |||||
| Axial Static Load Capacity | N/A 1400 lb | N/A 12000 lb | N/A 33100 lb | N/A 370 lb | N/A 12000 lb | |||||
| Bearing Element | N/A Balls - One Row | N/A Tapered Rollers | N/A Tapered Rollers | N/A Balls - One Row | N/A Tapered Rollers | |||||
| Closure Type | N/A Open | |||||||||
| Eccentric Stud Diameter | N/A 1.3750 in | N/A | N/A | N/A 0.6870 in | N/A 1.1820 in | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flange Diameter | N/A 3.1875 in | N/A 4.4375 in | N/A 7.9375 in | N/A 1.5625 in | N/A 4.9375 in | |||||
| Flange Thickness | N/A 0.5930 in | N/A 0.5930 in | N/A 0.7180 in | N/A 0.2190 in | N/A 0.5930 in | |||||
| Lubrication Hole Location | N/A None | |||||||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Radial Dynamic Load Capacity | N/A 5190 lb | N/A 14270 lb | N/A 35840 lb | N/A 1350 lb | N/A 14270 lb | |||||
| Radial Static Load Capacity | N/A 2270 lb | N/A 20000 lb | N/A 56400 lb | N/A 600 lb | N/A 20000 lb | |||||
| Roller Diameter | N/A 2.5000 in | N/A 3.5000 in | N/A 7.0000 in | N/A 1.2500 in | N/A 4.0000 in | |||||
| Roller Material | N/A Stainless Steel | |||||||||
| Roller Shape | N/A Single Flanged | |||||||||
| Roller Width | N/A 1.6875 in | N/A 2.0000 in | N/A 3.0000 in | N/A 0.8440 in | N/A 2.0000 in | |||||
| Stud Diameter | N/A 1.0000 in | N/A 1.2500 in | N/A 2.5000 in | N/A 0.5000 in | N/A 1.2500 in | |||||
| Stud Length | N/A 2.2500 in | N/A 2.7500 in | N/A 5.5000 in | N/A 1.2500 in | N/A 2.7500 in | |||||
| Thread Size | N/A 1-14 | N/A 1-1/4-12 | N/A 2-1/2-12 | N/A 1/2-20 | N/A 1-1/4-12 | |||||
| Weight | N/A 3 lb | N/A 6.20 lb | N/A 38 lb | N/A | N/A 8.5 lb | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||