COMPANY HEADER
Print Back
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
Unit of Measure
Items PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470670)
01470670
PCI Procal Inc. SCCFE Series 2.0000 Inch (in) Roller Diameter Crowned Cam Follower
PCI Procal Inc. HCCF-S Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower (01470817)
01470817
PCI Procal Inc. HCCF-S Series 3.2500 Inch (in) Roller Diameter Crowned Cam Follower
PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower (01470649)
01470649
PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower
PCI Procal Inc. SCCFE Series 2.2500 Inch (in) Roller Diameter Crowned Cam Follower (01470649)
01470655
PCI Procal Inc. SCCFE Series 4.0000 Inch (in) Roller Diameter Crowned Cam Follower
PCI Procal Inc. HCCF-SH Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower (01470828)
01470828
PCI Procal Inc. HCCF-SH Series 5.0000 Inch (in) Roller Diameter Crowned Cam Follower
Description N/A SCCFE-2.00 SH Cam Follower N/A HCCF-3.25 S Cam Follower N/A SCCFE-2.25 S Cam Follower N/A SCCFE-4.00 S Cam Follower N/A HCCF-5.00 SH Cam Follower
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A SCCFE-2.00-SH N/A HCCF-3.25-S N/A SCCFE-2.25-S N/A SCCFE-4.00-S N/A HCCF-5.00-SH
Series N/A SCCFE N/A HCCF-S N/A SCCFE N/A SCCFE N/A HCCF-SH
Axial Dynamic Load Capacity N/A
Axial Static Load Capacity N/A
Bearing Element N/A Needle Rollers N/A Needle Rollers - One Row N/A Needle Rollers N/A Needle Rollers N/A Needle Rollers - One Row
Closure Type N/A Sealed
Eccentricity N/A 0.03 in N/A N/A 0.03 in N/A 0.060 in N/A
Head Type N/A Hex Head N/A Slotted Head N/A Slotted Head N/A Slotted Head N/A Hex Head
Lubrication Type N/A Sealed for Life N/A Regreasable N/A Sealed for Life N/A Sealed for Life N/A Regreasable
UPC Code N/A 00841946107169 N/A 841946104120 N/A 00841946107176 N/A 00841946107299 N/A 841946104182
Operating Temperature [Max] N/A 250 ºF N/A N/A 250 ºF N/A 250 ºF N/A
Overall Width N/A 1.2800 in N/A N/A 1.2800 in N/A 2.28 in N/A
Radial Dynamic Load Capacity N/A 8090 lbf N/A 17620 lbf N/A 8090 lbf N/A 30270 lbf N/A 53590 lbf
Radial Static Load Capacity N/A 21140 lbf N/A 49820 lbf N/A 21140 lbf N/A 89540 lbf N/A 135900 lbf
Roller Diameter N/A 2.0000 in N/A 3.2500 in N/A 2.2500 in N/A 4.0000 in N/A 5.0000 in
Roller Material N/A Carbon Steel
Roller Shape N/A Crowned
Roller Width N/A 1.2500 in N/A 1.7500 in N/A 1.2500 in N/A 2.2500 in N/A 2.7500 in
Seal Type N/A Moly-Filled Nylon Lip
Stud Diameter N/A 0.8750 in N/A 1.5000 in N/A 0.8750 in N/A 1.5000 in N/A 2.5000 in
Stud Length N/A 2.0000 in N/A 2.5000 in N/A 2.0000 in N/A 3.5000 in N/A 5.0600 in
Stud Material N/A Carbon Steel
Stud Type N/A Eccentric N/A N/A Eccentric N/A Eccentric N/A
Thread Length N/A 1.0000 in N/A 1.3100 in N/A 1.0000 in N/A 1.5000 in N/A 2.5600 in
Thread Size N/A 7/8-14 N/A 1-1/2-12 N/A 7/8-14 N/A 1-1/2-12 N/A 2-1/2-12
Weight N/A 1.43 lb N/A 4.88 lb N/A 1.72 lb N/A 9.82 lb N/A 20.640 lb
Features & Benefits N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides
N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. N/A Crowned Cam Followers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements. Crowned rollers are also used in rotary applications to minimize scrubbing or skidding. N/A
  • Plain/Cylindrical Cam Followers effectively carry radial loads
  • For heavy side loads, Plain Cam Followers can be positioned vertically to act as side guides
Prop 65 N/A