COMPANY HEADER
Print Back
RBC Hex Head Crowned Cam Followers
Unit of Measure
Items RBC Hex Head Crowned Cam Followers
00097750
RBC® CS Series 1.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
RBC Hex Head Crowned Cam Followers
00098835
RBC® CH Series 0.5000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
RBC Hex Head Crowned Cam Followers
00098846
RBC® CH Series 0.6250 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
RBC Hex Head Crowned Cam Followers
00098851
RBC® CH Series 0.6875 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
RBC Hex Head Crowned Cam Followers
00098855
RBC® CH Series 0.7500 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
Description N/A CS 32-LW Crown Cam Follower N/A CH 16-LW Cam Follower N/A CH 20-LW Cam Follower N/A CH 22-LW Cam Follower N/A CH 24-LW Cam Follower
Brands N/A
Supplier Name N/A RBC® Bearings
UPC Code N/A
Manufacturer Part Number N/A CS32LW N/A CH16LW N/A CH20LW N/A CH22LW N/A CH24LW
Applications N/A
Axial Dynamic Load Capacity N/A 2300 lbf N/A 770 lbf N/A 970 lbf N/A 970 lbf N/A 1800 lbf
Axial Static Load Capacity N/A 4800 lbf N/A 1590 lbf N/A 2500 lbf N/A 2500 lbf N/A 4150 lbf
Bearing Element N/A Needle Rollers
Closure Type N/A Sealed
Eccentric Stud Diameter N/A
Finish/Coating N/A
Head Type N/A Hex Head
Hex Size N/A
Lubrication Hole Location N/A Stud End Stud Side N/A None N/A None N/A None N/A Stud End Stud Side
Lubrication Holes N/A
Lubrication Type N/A
Maximum Speed N/A 4500 rpm N/A 5000 rpm N/A 5000 rpm N/A 5000 rpm N/A 5000 rpm
Radial Dynamic Load Capacity N/A
Radial Static Load Capacity N/A 2390 lb N/A N/A N/A N/A 2920 lb
Roller Diameter N/A 1.0000 in N/A 0.5000 in N/A 0.6250 in N/A 0.6875 in N/A 0.7500 in
Roller Material N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 0.625 in N/A 0.3750 in N/A 0.4375 in N/A 0.4375 in N/A 0.5000 in
Series N/A CS N/A CH N/A CH N/A CH N/A CH
Stud Diameter N/A 0.4375 in N/A 0.2500 in N/A 0.3125 in N/A 0.3125 in N/A 0.4375 in
Stud Length N/A 1.0000 in N/A 5.0625 in N/A 0.7500 in N/A 0.7500 in N/A 0.8750 in
Stud Type N/A
Thread Size N/A 7/16-20 N/A 1/4-28 N/A 5/16-24 N/A 5/16-24 N/A 7/16-20
Weight N/A 0.16 lb N/A 0.03 lb N/A 0.06 lb N/A 0.07 lb N/A 0.08 lb
Features & Benefits N/A
  • Needle roller cam followers
  • Heavy outer ring cross section and a full complement of needle rollers
  • High dynamic and static load carrying capability, and anti-friction performance, in a compact design
  • Used as track rollers, cam followers and in a wide range of linear motion systems
  • Standard Stud cam followers offer the mounting convenience of a threaded stud and are designed to accommodate moderate loads
  • HexLube® feature allows hex head cam followers to be relubricated through the hex head - a great convenience in tight spaces or when stud access is impossible
N/A N/A N/A N/A
  • Needle Roller Cam Followers have a heavy outer ring cross section and a full complement of needle rollers
  • Offer high dynamic and static load carrying capability, and anti-friction performance, in a compact design
  • Used as track rollers, cam followers, and in a wide range of linear motion systems
  • Heavy Stud Cam Followers are designed to provide additional stud strength for applications with high loading or shock loads
  • HexLube® feature allows hex head cam followers to be relubricated through the hex head - a great convenience in tight spaces or when stud access is impossible