COMPANY HEADER
Print Back
RBC Hex Head Flat Cam Followers
Unit of Measure
Items RBC Hex Head Flat Cam Followers
02416154
RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower
RBC Hex Head Flat Cam Followers
02416155
RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower
RBC CRBC Series 8.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
06124962
RBC® CRBC Series 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower
RBC CRBC Series 8.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
06926077
RBC® 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower
RBC CRBC Series 8.0000 Inch (in) Roller Diameter Hex Head Crowned Cam Follower
06927079
RBC® 1.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower
Description N/A RBC 1 Cam Follower N/A RBC 1-1/8 Cam Follower N/A CRBC 1 1/4 Cam Follower N/A RBC 1-1/2 Cam Follower N/A CRBC 1-7/8 Cam Follower
Supplier Name N/A RBC® Bearings
UPC Code N/A N/A N/A 637400205041 N/A N/A
Manufacturer Part Number N/A RBC1 N/A RBC11/8 N/A CRBC 1 1/4 N/A RBC11/2 N/A RBC17/8
Prop 65 N/A
ECCN N/A
Harmonization Code N/A
Series N/A N/A N/A CRBC N/A N/A
Axial Dynamic Load Capacity N/A
Axial Static Load Capacity N/A
Bearing Element N/A Cylindrical Rollers N/A Cylindrical Rollers N/A N/A Cylindrical Rollers N/A Cylindrical Rollers
Closure Type N/A Sealed
Eccentric Stud Diameter N/A
Finish/Coating N/A Uncoated N/A Uncoated N/A Black Oxide N/A Uncoated N/A Uncoated
Head Type N/A Hex Head
Hex Size N/A
Lubrication Holes N/A
Lubrication Hole Location N/A None
Lubrication Type N/A N/A N/A None N/A N/A
Maximum Speed N/A 9400 rpm N/A 9400 rpm N/A 7500 rpm N/A 6200 rpm N/A 4700 rpm
Radial Dynamic Load Capacity N/A 3000 lbf N/A 3000 lbf N/A 2440 lbf N/A 6200 lbf N/A 8200 lbf
Radial Static Load Capacity N/A 3200 lbf N/A 3200 lbf N/A 1500 lbf N/A 7000 lbf N/A 10500 lbf
Roller Diameter N/A 1.0000 in N/A 1.1250 in N/A 1.2500 in N/A 1.5000 in N/A 1.8750 in
Roller Material N/A Chrome Steel
Roller Shape N/A Flat N/A Flat N/A Crowned N/A Flat N/A Flat
Roller Width N/A 0.625 in N/A 0.625 in N/A 0.7500 in N/A 0.875 in N/A 1 in
Stud Diameter N/A 0.4375 in N/A 0.4375 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in
Stud Length N/A 1.0000 in N/A 1.0000 in N/A 1.2500 in N/A 1.5000 in N/A 1.7500 in
Stud Type N/A N/A N/A Standard N/A N/A
Thread Size N/A 7/16-20 N/A 7/16-20 N/A 1/2-20 N/A 5/8-18 N/A 3/4-16
Outside Diameter Configuration N/A
Stud Material N/A
Thread Length N/A
Duty Type N/A
Weight N/A 0.16 lb N/A 0.19 lb N/A 0.29 lb N/A N/A 0.92 lb
Applications N/A
Features & Benefits N/A