COMPANY HEADER
Print Back
RBC CH Series Slotted Head Crowned Cam Followers
Unit of Measure
Items RBC® S Series 2.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower (00096204)
06929621
RBC® S Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
07009212
RBC® H Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00097728
RBC® H Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00097737
RBC® H Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower
RBC CH Series Slotted Head Crowned Cam Followers
00097745
RBC® H Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower
Description N/A S 48 L Sealed Cam Follower N/A H 96 L Sealed Cam Follower N/A H 24 Cam Follower N/A H 28 Cam Follower N/A H 32 Cam Follower
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A S48L N/A H96L N/A H24 N/A H28 N/A H32
Series N/A S N/A H N/A H N/A H N/A H
Prop 65 N/A
Axial Dynamic Load Capacity N/A 5000 lbf N/A 17000 lbf N/A 1800 lbf N/A 1800 lbf N/A 2300 lbf
Axial Static Load Capacity N/A 8800 lbf N/A 49900 lbf N/A 4150 lbf N/A 4150 lbf N/A 6150 lbf
Bearing Element N/A Needle Rollers
Closure Type N/A Sealed N/A Sealed N/A Open N/A Open N/A Open
Head Type N/A Slotted Head
Lubrication Hole Location N/A Stud End Stud Side
Maximum Speed N/A 3100 rpm N/A 1600 rpm N/A 5000 rpm N/A 5000 rpm N/A 4500 rpm
Radial Static Load Capacity N/A 5100 lb N/A 36600 lb N/A 2920 lb N/A 2920 lb N/A 4100 lb
Roller Diameter N/A 1.5000 in N/A 3.0000 in N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in
Roller Material N/A Chrome Steel
Roller Shape N/A Flat
Roller Width N/A 0.875 in N/A 1.7500 in N/A 0.5000 in N/A 0.5000 in N/A 0.625 in
Stud Diameter N/A 0.6250 in N/A 1.5000 in N/A 0.4375 in N/A 0.4375 in N/A 0.6250 in
Stud Length N/A 1.5000 in N/A 2.5000 in N/A 0.8750 in N/A 0.8750 in N/A 1.0000 in
Thread Size N/A 5/8-18 N/A 1-1/2-12 N/A 7/16-20 N/A 7/16-20 N/A 5/8-18
Weight N/A 0.51 lb N/A N/A 0.08 lb N/A 0.12 lb N/A 0.2 lb
Features & Benefits N/A
  • Needle Roller Cam Followers have a heavy outer ring cross section and a full complement of needle rollers
  • Offer high dynamic and static load carrying capability, and anti-friction performance, in a compact design
  • Used as track rollers, cam followers, and in a wide range of linear motion systems
  • Standard Stud Cam Followers offer the mounting convenience of a threaded stud and are designed to accommodate moderate loads
N/A N/A N/A N/A