COMPANY HEADER
Print Back
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
Unit of Measure
Items Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00095896
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00140689
Smith Bearing 16 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00124362
Smith Bearing 16 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00140691
Smith Bearing 19 Millimeter (mm) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower
Smith Bearing 0.6875 Inch (in) Roller Diameter and Open Closure Type Slotted Head Crowned Cam Follower (00095896)
00124380
Smith Bearing 19 Millimeter (mm) Roller Diameter and Sealed Closure Type Slotted Head Crowned Cam Follower
Description N/A CR 11/16 Cam Follower (CTA 15) N/A MCR-16 Metric Cam Follower N/A MCR-16-S Metric Cam Follower N/A MCR-19 Metric Cam Follower N/A MCR-19-S Metric Cam Follower
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A CR 11/16 C N/A MCR-16 N/A MCR-16-S N/A MCR-19 N/A MCR-19-S
Bearing Element N/A Needle Rollers
Closure Type N/A Open N/A Open N/A Sealed N/A Open N/A Sealed
Eccentric Stud Diameter N/A 0.2500 in N/A N/A N/A N/A
Head Type N/A Slotted Head
Radial Dynamic Load Capacity N/A
Roller Diameter N/A 0.6875 in N/A 16 mm N/A 16 mm N/A 19 mm N/A 19 mm
Roller Material N/A Steel
Roller Shape N/A Crowned
Roller Width N/A 0.4375 in N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm
Stud Diameter N/A N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm
Stud Length N/A 0.7500 in N/A 16 mm N/A 16 mm N/A 20 mm N/A 20 mm
Stud Type N/A Regular N/A Single Row N/A Single Row N/A Single Row N/A Single Row
Thread Size N/A 1/4-28 N/A N/A N/A N/A
General Information N/A N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications.