COMPANY HEADER
Print Back
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
Unit of Measure
Items Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
00140575
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
00124655
Smith Bearing 30 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
00140579
Smith Bearing 32 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
00124664
Smith Bearing 32 Millimeter (mm) Width and Sealed Closure Type Steel Cylindrical Yoke Roller
Smith Bearing 30 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller (00140575)
00140583
Smith Bearing 35 Millimeter (mm) Width and Open Closure Type Steel Cylindrical Yoke Roller
Description N/A MYR-10 Metric Cam Follower N/A MYR-10-S Metric Cam Follower N/A MYR-12 Metric Cam Follower N/A MYR-12-S Metric Cam Follower N/A MYR-15 Metric Cam Follower
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A MYR-10 N/A MYR-10-S N/A MYR-12 N/A MYR-12-S N/A MYR-15
Model Number N/A
Bearing Element N/A Needle Rollers
Bore Diameter N/A 10 mm N/A 10 mm N/A 12 mm N/A 12 mm N/A 15 mm
Closure Type N/A Open N/A Sealed N/A Open N/A Sealed N/A Open
UPC Code N/A
Overall Width N/A 15 mm N/A 15 mm N/A 15 mm N/A 15 mm N/A 19 mm
Radial Dynamic Load Capacity N/A 8100 N N/A 8100 N N/A 87800 N N/A 87800 N N/A 12900 N
Radial Static Load Capacity N/A 9700 N N/A 9700 N N/A 11000 N N/A 11000 N N/A 19000 N
Roller Diameter N/A 30 mm N/A 30 mm N/A 32 mm N/A 32 mm N/A 35 mm
Roller Material N/A Steel
Roller Shape N/A Crowned
Roller Width N/A 14 mm N/A 14 mm N/A 14 mm N/A 14 mm N/A 18 mm
General Information N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications.