COMPANY HEADER
Print Back
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
Unit of Measure
Items Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
04350317
Bunting DPEP Series 0.3750 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
04870193
Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
06170267
Bunting DPEP Series 0.5000 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
06250921
Bunting DPEP Series 0.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing
Bunting DPEP Series Dri-Plane® Sleeve (Plain) Bearings
06907016
Bunting DPEP Series 1.2500 Inch (in) Inside Diameter Dri-Plane® Sleeve (Plain) Bearing
Description N/A DPEP060814 Dry Plain Bearing N/A DPEP0812-16 Bearing N/A DPEP081206 Dri-Plane® Sleeve Bearing N/A DPEP0405-12 Graphaite SAE N/A DPEP202412 Dri-Plane® Sleeve Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905167508 N/A 717905309717 N/A 717905108204 N/A 717905108334 N/A 717905108532
Manufacturer Part Number N/A 717905232572 DPEP060814 N/A 717905233227 DPEP081216 N/A DPEP081206 N/A DPEP040512 N/A DPEP202412
Bushing Material N/A Powdered Metal Dri-Plane
Bushing Outside Diameter N/A 0.5000 in N/A 0.7500 in N/A 0.7500 in N/A 0.3125 in N/A 1.5000 in
Bushing Type N/A Plain
Inside Diameter N/A 0.3750 in N/A 0.5000 in N/A 0.5000 in N/A 0.2500 in N/A 1.2500 in
Maximum P Value N/A
Maximum PV Value N/A
Operating Temperature Range N/A -50 to 700 ºF
Overall Length N/A 0.8750 in N/A 1.0000 in N/A 0.3750 in N/A 0.7500 in N/A 0.7500 in
Series N/A DPEP
Standards Met N/A
Weight N/A 0.0180 lb N/A 0.0590 lb N/A 0.022 lb N/A 0.005 lb N/A 0.098 lb
Features & Benefits N/A