COMPANY HEADER
Print Back
Bunting Nylon Flanged (Plain) Bearings
Unit of Measure
Items Bunting Nylon Flanged (Plain) Bearings
04543493
Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing
Bunting Nylon Flanged (Plain) Bearings
05073077
Bunting NF Series 0.1875 Inch (in) Inside Diameter Nylon Flanged Bearing
Bunting Nylon Flanged (Plain) Bearings
05429343
Bunting NF Series 0.3750 Inch (in) Inside Diameter Nylon Flanged Bearing
Bunting Nylon Flanged (Plain) Bearings
05677512
Bunting NF Series 0.2500 Inch (in) Inside Diameter Nylon Flanged Bearing
Bunting Nylon Flanged (Plain) Bearings
05960467
Bunting NF Series 0.2500 Inch (in) Inside Diameter Nylon Flanged Bearing
Description N/A NF060808 Nylon Flange Bushing N/A NF030504 Bearing N/A NF0608-16 Nylon Flange Bearing N/A NF040707 Nylon Flanged Bushing N/A NF040608 Flanged Bushing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905108358 N/A 717905108068 N/A 717905108389 N/A 717905108198 N/A
Manufacturer Part Number N/A NF060808 N/A NF030504 N/A NF060816 N/A NF040707 N/A NF040608
Bushing Material N/A Nylon
Bushing Outside Diameter N/A 0.5000 in N/A 0.3125 in N/A 0.5000 in N/A 0.4375 in N/A 0.3750 in
Bushing Type N/A Flanged
Flange Diameter N/A 0.6250 in N/A 0.4375 in N/A 0.6250 in N/A 0.5625 in N/A 0.5000 in
Flange Width N/A 0.0625 in
Groove Type N/A
Inside Diameter N/A 0.3750 in N/A 0.1875 in N/A 0.3750 in N/A 0.2500 in N/A 0.2500 in
Maximum V Value N/A 360 sfpm
Maximum P Value N/A 400
Maximum PV Value N/A 3000
Operating Temperature Range N/A -20 to 250 ºF
Overall Length N/A 0.5000 in N/A 0.2500 in N/A 1.0000 in N/A 0.4375 in N/A 0.5000 in
Series N/A NF
Weight N/A 0.0021 lb N/A 0.0007 lb N/A 0.0039 lb N/A 0.0021 lb N/A 0.0015 lb