COMPANY HEADER
Print Back
Bunting NN Series Nylon Sleeve (Plain) Bearings
Unit of Measure
Items Bunting NN Series Nylon Sleeve (Plain) Bearings
00010299
Bunting NN Series 0.3750 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing
Bunting NN Series Nylon Sleeve (Plain) Bearings
00025775
Bunting NN Series 0.5000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing
Bunting NN Series Nylon Sleeve (Plain) Bearings
00025777
Bunting NN Series 0.6250 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing
Bunting NN Series Nylon Sleeve (Plain) Bearings
00025781
Bunting NN Series 0.7500 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing
Bunting NN Series Nylon Sleeve (Plain) Bearings
00025782
Bunting NN Series 1.0000 Inch (in) Inside Diameter Nylon Sleeve (Plain) Bearing
Description N/A NN006808 Nylon Sleeve Bearing N/A NN081012 Nylon Sleeve Bearing N/A NN101414 Nylon Sleeve Bearing N/A NN121610 Nylon Sleeve Bearing N/A NN162016 Nylon Sleeve Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905109270 N/A 717905109515 N/A 717905109744 N/A 717905109836 N/A 717905109973
Manufacturer Part Number N/A NN060808 N/A NN081012 N/A NN101414 N/A NN121610 N/A NN162016
Bushing Material N/A Nylon
Bushing Outside Diameter N/A 0.5000 in N/A 0.6250 in N/A 0.8750 in N/A 1 in N/A 1.2500 in
Bushing Type N/A Plain
Groove Type N/A
Inside Diameter N/A 0.3750 in N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in N/A 1.0000 in
Maximum V Value N/A 360 sfpm N/A N/A N/A N/A
Maximum P Value N/A 400 N/A 400 psi N/A 400 psi N/A 400 psi N/A 400 psi
Maximum PV Value N/A 3000
Operating Temperature Range N/A -20 to 250 ºF
Overall Length N/A 0.5000 in N/A 0.7500 in N/A 0.8750 in N/A 0.6250 in N/A 1.0000 in
Series N/A NN
Weight N/A N/A 0.0035 lb N/A 0.0107 lb N/A 0.0089 lb N/A 0.0182 lb
Features & Benefits N/A
  • Bunting Nylon Bearings sleeve (plain), flange, and thrust bearings provide an economical alternative where performance characteristics and the strength of metal bearings are not required
  • Bunting Bearings carries a full line of sleeve (plain), flange, and thrust styles to accommodate shafts up to 1" diameter
  • Bunting Nylon Bearings inner diameters are measured after installation in a nominal housing
N/A N/A N/A N/A