COMPANY HEADER
Print Back
Bunting BVF Series Vespel Flanged Bearings
Unit of Measure
Items Bunting BVF Series Vespel Flanged Bearings
02997174
Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing
Bunting BVF Series Vespel Flanged Bearings
03196525
Bunting BVF Series 0.3750 Inch (in) Inside Diameter Vespel Flanged Bearing
Bunting BVF Series Vespel Flanged Bearings
03902408
Bunting BVF Series 0.7500 Inch (in) Inside Diameter Vespel Flanged Bearing
Bunting BVF Series Vespel Flanged Bearings
04145718
Bunting BVF Series 0.7500 Inch (in) Inside Diameter Vespel Flanged Bearing
Bunting BVF Series Vespel Flanged Bearings
04778987
Bunting BVF Series 0.2500 Inch (in) Inside Diameter Vespel Flanged Bearing
Description N/A BVF060805 (EVF060805) Vespel Flanged N/A BVF060806 Vespel Flange Bearing N/A BVF121612 N/A BVF121408 Vespel Flange Bearing N/A BVF040604
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A N/A N/A 717905088070 N/A 717905088063 N/A
Manufacturer Part Number N/A BVF060805 N/A BVF060806 N/A BVF121612 N/A BVF121408 N/A BVF040604
Bushing Material N/A Vespel
Bushing Outside Diameter N/A 0.5000 in N/A 0.5000 in N/A 1 in N/A 0.8750 in N/A 0.3750 in
Bushing Type N/A Flanged
Flange Diameter N/A 0.6250 in N/A 0.6250 in N/A 1.250 in N/A 1.1250 in N/A 0.5000 in
Flange Width N/A 0.0625 in N/A 0.0625 in N/A 0.1875 in N/A 0.1250 in N/A 0.0625 in
Inside Diameter N/A 0.3750 in N/A 0.3750 in N/A 0.7500 in N/A 0.7500 in N/A 0.2500 in
Maximum V Value N/A
Maximum P Value N/A 4900
Maximum PV Value N/A 300000
Operating Temperature [Min] N/A -400 ºF
Overall Length N/A 0.3125 in N/A 0.3750 in N/A 0.7500 in N/A 0.5000 in N/A 0.2500 in
Series N/A BVF
Weight N/A 0.0018 lb N/A 0.0021 lb N/A 0.0183 lb N/A 0.0068 lb N/A 0.0011 lb
Features & Benefits N/A