COMPANY HEADER
Print Back
Bunting BVS Series Vespel Sleeve (Plain) Bearings
Unit of Measure
Items Bunting BVS Series Vespel Sleeve (Plain) Bearings
02028876
Bunting BVS Series 0.3750 Inch (in) Inside Diameter Vespel Sleeve (Plain) Bearing
Bunting BVS Series Vespel Sleeve (Plain) Bearings
03005356
Bunting BVS Series 0.3750 Inch (in) Inside Diameter Vespel Sleeve (Plain) Bearing
Bunting BVS Series Vespel Sleeve (Plain) Bearings
03005357
Bunting BVS Series 1.0000 Inch (in) Inside Diameter Vespel Sleeve (Plain) Bearing
Bunting BVS Series Vespel Sleeve (Plain) Bearings
03011229
Bunting BVS Series 0.7500 Inch (in) Inside Diameter Vespel Sleeve (Plain) Bearing
Bunting BVS Series Vespel Sleeve (Plain) Bearings
03244138
Bunting BVS Series 0.3750 Inch (in) Inside Diameter Vespel Sleeve (Plain) Bearing
Description N/A EVS060806 Vespel Sleeve Bearing N/A BVS060820 Vespel Sleeve Bearing N/A BVS162016 Vespel Sleeve N/A BVS121412 N/A BVS060812 Vespel Sleeve Bearing
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905088377 N/A N/A N/A N/A
Manufacturer Part Number N/A BVS060806 N/A BVS060820 N/A BVS162016 N/A BVS121412 N/A BVS060812
Bushing Material N/A Vespel
Bushing Outside Diameter N/A 0.5000 in N/A 0.5000 in N/A 1.2500 in N/A 0.8750 in N/A 0.5000 in
Bushing Type N/A Plain
Inside Diameter N/A 0.3750 in N/A 0.3750 in N/A 1.0000 in N/A 0.7500 in N/A 0.3750 in
Maximum V Value N/A 3000 sfpm N/A N/A N/A N/A
Maximum P Value N/A 4900 N/A N/A N/A N/A
Maximum PV Value N/A 300000 N/A N/A N/A N/A
Intermittent Temperature Range N/A 900 ºF
Operating Temperature Range N/A -400 to 550 ºF
Overall Length N/A 0.3750 in N/A 1.2500 in N/A 1.0000 in N/A 0.7500 in N/A 0.7500 in
Series N/A BVS
Weight N/A N/A 0.0058 lb N/A 0.0235 lb N/A 0.0062 lb N/A 0.0035 lb
Features & Benefits N/A
  • Vespel bearings are top of the line
  • Vespel bearings provide capabilities of high speed, load, and temperature
  • Bunting Bearings offers a wide range of sizes as standard off-the-shelf, along with a full range of special, made to order sizes
  • Bearings are made from polyimide resins to combine the best characteristics of plastics, metals, and ceramic
  • Vespel resist wear and fight creep; properties that allow them to survive a broad range of conditions, particularly where elevated speeds and high loads present problems
  • Precision machined sizes hold close tolerances
N/A N/A N/A N/A