COMPANY HEADER
Print Back
Brennan Straight Large Hex Adapters
Unit of Measure
Items Brennan Straight Large Hex Adapters
00312298
Brennan 3/16 x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter
Brennan Straight Large Hex Adapters
00312390
Brennan 1/2 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter
Brennan Straight Large Hex Adapters
00312392
Brennan 1/2 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter
Brennan Straight Large Hex Adapters
00312394
Brennan 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter
Brennan Straight Large Hex Adapters
00312397
Brennan 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Large Hex Adapter
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 2403-LH-03-03 N/A 2403-LH-08-04-SS N/A 2403-LH-08-06-SS N/A 2403-LH-10-10-SS N/A 2403-LH-12-12-SS
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Male to Male
Both Ends Style N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare
End 1 Size N/A 3/16 in N/A 1/2 in N/A 1/2 in N/A 5/8 in N/A 3/4 in
End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 3/8-24 N/A 3/4-16 N/A 3/4-16 N/A 7/8-14 N/A 1-1/16-12
End 2 Size N/A 3/16 in N/A 1/4 in N/A 3/8 in N/A 5/8 in N/A 3/4 in
End 2 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 3/8-24 N/A 7/16-20 N/A 9/16-18 N/A 7/8-14 N/A 1-1/16-12
Material N/A Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel
Weight N/A 0.05 lb N/A 0.12 lb N/A 0.14 lb N/A 0.220 lb N/A 0.360 lb