COMPANY HEADER
Print Back
Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve (00317727)
Unit of Measure
Items Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve (00317727)
00317727
Brennan 1/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve
Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve (00339218)
00339218
Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve
Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve (00317730)
00317730
Brennan 3/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve (00317733)
00317733
Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve (00317619)
00317619
Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Sleeve
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0319-02-SS N/A 0319-03 N/A 0319-03-SS N/A 0319-04-SS N/A 0319-05
Prop 65 N/A Yes
Adapter Type N/A Sleeve
End 1 Size N/A 1/8 in N/A 3/16 in N/A 3/16 in N/A 1/4 in N/A 5/16 in
End 1 Style N/A Joint Industry Council (JIC) 37º Flare
Material N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Stainless Steel N/A Steel
Weight N/A 0.03 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb