COMPANY HEADER
Print Back
Brennan Tube Sleeve
Unit of Measure
Items Brennan Tube Sleeve
00317739
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve
Brennan Tube Sleeve
00317653
Brennan 5/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve
Brennan Tube Sleeve
00317742
Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve
Brennan Tube Sleeve
00317631
Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve
Brennan Tube Sleeve
00317697
Brennan 1-1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Tube Sleeve
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 0319-06-SS N/A 0319-10 N/A 0319-08-SS N/A 0319-06 N/A 0319-20
Prop 65 N/A Yes
Adapter Type N/A Tube Sleeve
End 1 Size N/A 3/8 in N/A 5/8 in N/A 1/2 in N/A 3/8 in N/A 1-1/4 in
End 1 Style N/A Joint Industry Council (JIC) 37º Flare
Material N/A Stainless Steel N/A Steel N/A Stainless Steel N/A Steel N/A Steel
Weight N/A 0.01 lb N/A 0.02 lb N/A 0.01 lb N/A 0.01 lb N/A 0.08 lb
Features & Benefits N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools