COMPANY HEADER
Print Back
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
Unit of Measure
Items Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
01501892
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket
Tsubaki (UST) 10 Teeth Stock Bore Sprocket (00165759)
00167245
Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket
Tsubaki (UST) 10 Teeth Stock Bore Sprocket (00165759)
00167282
Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket
Tsubaki (UST) 10 Teeth Stock Bore Sprocket (00165759)
00167324
Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket
Tsubaki (UST) 10 Teeth Stock Bore Sprocket (00165759)
00167364
Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket
Description N/A 25B18 3/8 (SB) NO KW SS N/A 35B15F 1 Sprocket N/A 35B16F 1 Sprocket N/A 35B17F 1 Sprocket N/A 35B18F 1 Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 25B18 3/8 N/A 35B15F-1 N/A 35B16F-1 N/A 35B17F-1 N/A 35B18F-1
Bore Diameter N/A 0.3750 in N/A 1.0000 in N/A 1.0000 in N/A 1.0000 in N/A 1.0000 in
Bore Type N/A Finished with Keyway
Chain Number N/A 25 N/A 35 N/A 35 N/A 35 N/A 35
Chain Pitch Size N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in
Hardened Teeth N/A Non-Hardened Teeth
Hub Diameter N/A
Keyway Size N/A N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in
Length Through Bore N/A 0.5000 in N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in
UPC Code N/A
Material N/A N/A Steel N/A Steel N/A Steel N/A Steel
Maximum Bore Diameter N/A
Number of Hubs N/A N/A 1 N/A 1 N/A 1 N/A 1
Number of Strands Across N/A N/A 1 N/A 1 N/A 1 N/A 1
Number of Teeth N/A N/A 15 N/A 16 N/A 17 N/A 18
Outside Diameter N/A N/A 1.5940 in1.9890 in N/A 1.7220 in2.11 in N/A 1.8320 in2.231 in N/A 1.9600 in2.352 in
Pitch Diameter N/A N/A 1.804 in N/A 1.922 in N/A 2.041 in N/A 2.16 in
Pitch Type N/A N/A Single N/A Single N/A Single N/A Single
Tooth Width N/A N/A 0.1680 in N/A 0.1680 in N/A 0.1680 in N/A 0.1680 in
Weight N/A 0.16 lb N/A 0.310 lb N/A 0.370 lb N/A 0.42 lb N/A 0.48 lb