COMPANY HEADER
Print Back
PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147140)
Unit of Measure
Items PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147140)
07147140
PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller
PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147140)
07147139
PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller
PCI Procal Inc. CIR-SS Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147138)
07147138
PCI Procal Inc. CIR-SS Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller
PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147140)
07147144
PCI Procal Inc. CIR Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller
PCI Procal Inc. CIR Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147140)
07147143
PCI Procal Inc. CIR Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller
Description N/A CIR-3.00-SS Channel I-Beam Roller N/A CIR-3.00E-SS Channel I-Beam Roller N/A CIR-3.00-1-SS Channel I-Beam Roller N/A CIR-4.00-SS Channel I-Beam Roller N/A CIR-4.00E-SS Channel I-Beam Roller
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A CIR-3.00 N/A CIR-3.00E N/A CIR-3.00-1-SS N/A CIR-4.00 N/A CIR-4.00E
Series N/A CIR N/A CIR N/A CIR-SS N/A CIR N/A CIR
Axial Dynamic Load Capacity N/A 1101 lbf N/A 1563 lbf N/A 1270 lbf N/A 1563 lbf N/A 2407 lbf
Bearing Element N/A Balls - Two Rows
Closure Type N/A Sealed
Flange Diameter N/A 2.9400 in N/A 2.9400 in N/A 2.9400 in N/A 3.9400 in N/A 3.9400 in
Flange Thickness N/A 0.3100 in N/A 0.6200 in N/A 0.5000 in N/A 0.5300 in N/A 0.5300 in
Lubrication Type N/A Sealed for Life
UPC Code N/A 841946100351 N/A 841946100382 N/A 841946100375 N/A 841946100412 N/A 841946100443
Operating Temperature Range N/A 250 ºF
Point Diameter N/A 2.2300 in N/A 2.1700 in N/A 2.0600 in N/A 3.1400 in N/A 3.1400 in
Prop 65 N/A
Radial Dynamic Load Capacity N/A 2651 lbf N/A 3624 lbf N/A 2565 lbf N/A 3624 lbf N/A 5390 lbf
Radial Static Load Capacity N/A 1394 lbf N/A 2136 lbf N/A 2168 lbf N/A 2136 lbf N/A 3507 lbf
Roller Diameter N/A 2.5620 in N/A 2.5620 in N/A 2.5000 in N/A 3.5620 in N/A 3.5620 in
Roller Material N/A Carbon Steel N/A Carbon Steel N/A Stainless Steel N/A Carbon Steel N/A Carbon Steel
Roller Shape N/A Single Flanged
Roller Width N/A 1.1300 in N/A 1.6300 in N/A 1.6300 in N/A 1.6300 in N/A 1.6300 in
Seal Type N/A Rubber Lip N/A Rubber Lip N/A Fluorocarbon Lip N/A Rubber Lip N/A Rubber Lip
Stud Diameter N/A 0.6250 in N/A 0.8750 in N/A 1.0000 in N/A 0.8750 in N/A 1.0000 in
Stud Length N/A 1.5000 in N/A 2.0000 in N/A 2.2500 in N/A 2.0000 in N/A 2.2500 in
Stud Material N/A Carbon Steel N/A Carbon Steel N/A Stainless Steel N/A Carbon Steel N/A Carbon Steel
Thread Length N/A 0.7500 in N/A 1.1300 in N/A 1.5000 in N/A 1.1300 in N/A 1.5000 in
Thread Size N/A 5/8-18 N/A 7/8-14 N/A 1-14 N/A 7/8-14 N/A 1-14
Weight N/A 1.64 lb N/A 2.40 lb N/A 2.37 lb N/A 4.6400 lb N/A 4.65 lb
Features & Benefits N/A Channel & I-Beam Track Rollers effectively carry radial loads and are designed with a 9.5º taper to be used with standard I-Beam or C-Channel structural steel as track material.