COMPANY HEADER
Print Back
Daman Header Blocks
Unit of Measure
Items Daman Header Blocks
00801538
Daman 3 Number of Station Header Block
List Price QUOTE
Daman Header Blocks
00801571
Daman 3 Number of Station Header Block
List Price QUOTE
Daman Header Blocks
02334202
Daman 3 Number of Station Header Block
List Price QUOTE
Daman Header Blocks
03467001
Daman 4 Number of Station Header Block
List Price QUOTE
Daman Header Blocks
05365806
Daman 2 Number of Station Header Block
List Price QUOTE
Description N/A AH-000-03-08S Header Block N/A AH-000-03-12S Header Block N/A AH0000306P HEADER Manifold N/A AH0000408S Manifold N/A AH1800212S Header Block
Supplier Name N/A Daman Products Company Inc
Manufacturer Part Number N/A AH0000308S N/A AH0000312S N/A AH0000306P N/A AH0000408S N/A AH1800212S
Prop 65 N/A Yes
Material N/A Aluminum
Maximum Pressure N/A 3000 psi
Port Location N/A All on One Side N/A All on One Side N/A All on One Side N/A All on One Side N/A Two Ports at Each Station–Out Opposite Sides
Ports N/A Society of Automotive Engineers (SAE) 8 N/A Society of Automotive Engineers (SAE) 12 N/A National Pipe Thread (NPT) N/A Society of Automotive Engineers (SAE) 8 N/A Society of Automotive Engineers (SAE) 12
Port Size N/A N/A N/A 3/8 in N/A N/A
Number of Stations N/A 3 N/A 3 N/A 3 N/A 4 N/A 2
Features & Benefits N/A
  • Designed to provide outlet ports that are common to one header (thru) port
  • Header port is always one size larger than the outlet ports
  • SAE O-ring port recommended over NPT port to promote a leak-free connection