COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
Items Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
00310500
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
00339936
Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
00310439
Brennan 1/8 Inch (in) Male Pipe Rigid x 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
00310484
Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
01627190
Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter
Description N/A
Brands N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 2404-08-08-SS N/A 6400-08-10-O-SS N/A 2404-03-02-SS N/A 2404-06-08-SS N/A 2404-04-02-B
Prop 65 N/A Yes
Adapter Type N/A Straight Adapter
Both Ends Gender N/A Male to Male
End 1 Size N/A 1/2 in N/A 1/2 in N/A 1/8 in N/A 3/8 in N/A 1/8 in
End 1 Style N/A Male Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Pipe Rigid
End 1 Thread Type N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE) N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE) N/A National Pipe Taper Fuel (NPTF)
End 1 Thread Size N/A 1/2-14 N/A 3/4-16 N/A 1/8-27 N/A 9/16-18 N/A 1/8-27
Both Ends Style N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to O-Ring Boss O-Ring Boss to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare
End 2 Size N/A 1/2 in N/A 5/8 in N/A 3/16 in N/A 1/2 in N/A 1/4 in
End 2 Style N/A Male Joint Industry Council (JIC) 37º Flare N/A Male O-Ring Boss N/A Male Joint Industry Council (JIC) 37º Flare N/A Male Pipe Rigid N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A Society of Automotive Engineers (SAE) N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 3/4-16 N/A 7/8-14 N/A 3/8-24 N/A 1/2-14 N/A 7/16-20
Material N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Stainless Steel N/A Brass
Maximum Operating Pressure N/A 7200 psi N/A 7200 psi N/A 7200 psi N/A 7200 psi N/A 3300 psi
Overall Diameter N/A 1/2 in N/A 1/2 in N/A 3/16 in N/A 3/8 in N/A 1/4 in
Overall Length N/A 1.781 in N/A 1.59 in N/A 1.14 in N/A 1.687 in N/A 1.218 in
Weight N/A 0.18 lb N/A 0.19 lb N/A 0.01 lb N/A 0.18 lb N/A 0.01 lb