COMPANY HEADER
Print Back
SMC® KG Series Branch Male Elbows
Unit of Measure
Items SMC® KG Series Branch Male Elbows
10112044
SMC® KG Series Male Branch Tee
SMC® KG Series Branch Male Elbows
10112038
SMC® KG Series Male Branch Tee
SMC® KG Series Branch Male Elbows
10112058
SMC® KG Series Male Branch Tee
Description N/A KGT08-02 Fitting, Male Branch Tee

KG, One-touch Fitting Stainless
N/A KGT04-02 Fitting, Male Branch Tee

KG, One-touch Fitting Stainless
N/A KGT16-03 Fitting, male Branch Tee

KG, One-touch Fitting Stainless
Manufacturer Part Number N/A KGT08-02 N/A KGT04-02 N/A KGT16-03
Body Material N/A 303 Stainless Steel
Country Of Origin N/A SG N/A JP N/A JP
EDP Code N/A KGT08-02 N/A KGT04-02 N/A KGT16-03
Supplier Name N/A SMC®
MINO N/A 51774X67000 N/A 51774X66994 N/A 51774X67014
Series N/A KG
Number of Tubes N/A 6
Tube Size N/A 4 to 16 mm
Package Type N/A Each
Features & Benefits N/A
  • Suitable for use in CRT production (copper free) or where corrosion resistance is desired
  • Can be used for vacuum or pressure applications
  • 6 tube sizes from 4 to 16 mm, threaded connections from M5 to 1/2" R(PT)
  • This product is not intended for use in potable water systems